Grove Gear 20YF-2-1.438-140TC-10-L2
Part #:20YF-2-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AF: | 0.19 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 8 | AG: | 4.65 |
| BD: | 5.88 | T: | 1.438 |
| AE2: | 0.85 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| P: | 1.38 in | D: | 2.31 |
| G: | 1.82 | I: | 3.61 in |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

