Grove Gear 20YF-2-1.438-140TC-10-L4
Part #:20YF-2-1.438-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AG: | 4.65 |
| T: | 1.438 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| AE2: | 0.85 | BE: | 0.38 in |
| AA: | 8 | AK: | 4.5 |
| G: | 1.82 | LQ: | 4.46 in |
| LL: | 2.12 in | BD: | 5.88 |
| I: | 3.61 in | BF: | 0.41 |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.69 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.09 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

