Grove Gear 20YF-2-1.438-140TC-15-L1
Part #:20YF-2-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AG: | 4.65 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 3.69 | BD: | 5.88 |
| D: | 2.31 | LQ: | 4.46 in |
| LL: | 2.12 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 3.61 in | BF: | 0.41 |
| T: | 1.438 | H: | 0.53 in |
| AE2: | 0.85 | P: | 1.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.56 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 23 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

