Grove Gear 20YF-2-1.438-140TC-15-L9
Part #:20YF-2-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | G: | 1.82 |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.38 in | AJ: | 5.88 |
| D: | 2.31 | LL: | 2.12 in |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.61 in | AA: | 8 |
| BD: | 5.88 | LQ: | 4.46 in |
| T: | 1.438 | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Model Code: | 20YF |
| Input HP @ 1750 RPM: | 1.56 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

