How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 2.31 |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.82 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| LQ: | 4.46 in | LL: | 2.12 in |
| BD: | 5.88 | AB: | 3.69 |
| P: | 1.38 in | I: | 3.61 in |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AA: | 8 | AE2: | 0.85 |
| BF: | 0.41 | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.24 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

