Grove Gear 20YF-2-1.438-140TC-20-L2
Part #:20YF-2-1.438-140TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | I: | 3.61 in |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.82 | AA: | 8 |
| LL: | 2.12 in | AE2: | 0.85 |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 4.5 | D: | 2.31 |
| LQ: | 4.46 in | AB: | 3.69 |
| AF: | 0.19 | P: | 1.38 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.24 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

