Grove Gear 20YF-2-1.438-140TC-20-L3
Part #:20YF-2-1.438-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 8 |
| BD: | 5.88 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| G: | 1.82 | AG: | 4.65 |
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | LL: | 2.12 in |
| T: | 1.438 | P: | 1.38 in |
| D: | 2.31 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 4.46 in |
| AB: | 3.69 | AF: | 0.19 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | YF-2 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.24 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

