How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.94 in | H: | 0.53 in |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| D: | 2.31 | P: | 1.38 in |
| BF: | 0.41 | T: | 1.438 |
| BD: | 5.88 | AB: | 3.69 |
| AK: | 4.5 | G: | 1.82 |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 8 | AE2: | 0.85 |
| LQ: | 4.46 in | AG: | 4.65 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.01 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Model Code: | 20YF | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

