Grove Gear 20YF-2-1.438-140TC-25-L4
Part #:20YF-2-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 3.69 |
| AE2: | 0.85 | D: | 2.31 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AJ: | 5.88 | AA: | 8 |
| H: | 0.53 in | T: | 1.438 |
| P: | 1.38 in | LQ: | 4.46 in |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | I: | 3.61 in |
| V: | 1.94 in | G: | 1.82 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Model Code: | 20YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.01 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

