How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 1.94 in | LQ: | 4.46 in |
| D: | 2.31 | P: | 1.38 in |
| AE2: | 0.85 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | BE: | 0.38 in |
| AA: | 8 | AB: | 3.69 |
| I: | 3.61 in | T: | 1.438 |
| BD: | 5.88 | G: | 1.82 |
Technical Specifications
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.896 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

