Grove Gear 20YF-2-1.438-140TC-5-L2
Part #:20YF-2-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | V: | 1.94 in |
| AK: | 4.5 | AB: | 3.69 |
| I: | 3.61 in | AJ: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| BD: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| AE2: | 0.85 | P: | 1.38 in |
| AF: | 0.19 | LL: | 2.12 in |
| D: | 2.31 | G: | 1.82 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.51 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 20YF | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

