Grove Gear 20YF-2-1.438-140TC-5-L3
Part #:20YF-2-1.438-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.38 in |
| T: | 1.438 | BE: | 0.38 in |
| H: | 0.53 in | AB: | 3.69 |
| AF: | 0.19 | AA: | 8 |
| D: | 2.31 | AJ: | 5.88 |
| AE2: | 0.85 | BD: | 5.88 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AK: | 4.5 | AG: | 4.65 |
| LQ: | 4.46 in | V: | 1.94 in |
| BF: | 0.41 | G: | 1.82 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output RPM: | 350 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.51 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Model Code: | 20YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

