Grove Gear 20YF-2-1.438-140TC-5-L4
Part #:20YF-2-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AA: | 8 | AB: | 3.69 |
| D: | 2.31 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.438 | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 4.46 in | P: | 1.38 in |
| G: | 1.82 | AE2: | 0.85 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.51 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

