Grove Gear 20YF-2-1.438-140TC-5-L9
Part #:20YF-2-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LQ: | 4.46 in |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 1.38 in | AA: | 8 |
| G: | 1.82 | AF: | 0.19 |
| BE: | 0.38 in | LL: | 2.12 in |
| D: | 2.31 | AB: | 3.69 |
| I: | 3.61 in | AG: | 4.65 |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Ratio: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.51 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

