Grove Gear 20YF-2-1.438-140TC-7.5-L4
Part #:20YF-2-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | LL: | 2.12 in |
| I: | 3.61 in | H: | 0.53 in |
| AF: | 0.19 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.82 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| T: | 1.438 | AA: | 8 |
| V: | 1.94 in | D: | 2.31 |
| AG: | 4.65 | LQ: | 4.46 in |
| BE: | 0.38 in | AB: | 3.69 |
Technical Specifications
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.39 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

