Grove Gear 20YF-2-1.438-140TC-7.5-L9
Part #:20YF-2-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.31 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| P: | 1.38 in | BF: | 0.41 |
| LQ: | 4.46 in | V: | 1.94 in |
| AA: | 8 | BD: | 5.88 |
| G: | 1.82 | AG: | 4.65 |
| AF: | 0.19 | AJ: | 5.88 |
| LL: | 2.12 in | I: | 3.61 in |
| T: | 1.438 | AE2: | 0.85 |
| AB: | 3.69 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 23 | Model Code: | 20YF |
| Input Bore (C Face): | 0.875 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.39 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

