Grove Gear 20YF-2-1.438-56C-10-L1
Part #:20YF-2-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 3.69 |
| LQ: | 4.46 in | H: | 0.53 in |
| AA: | 8 | T: | 1.438 |
| D: | 2.31 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| AE2: | 0.85 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1.82 | AF: | 0.19 |
| I: | 3.61 in | V: | 1.94 in |
| P: | 1.38 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.09 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 175 | Bore Code: | 23 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Model Code: | 20YF | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

