Grove Gear 20YF-2-1.438-56C-15-L1
Part #:20YF-2-1.438-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.61 in |
| BF: | 0.41 | D: | 2.31 |
| P: | 1.38 in | LL: | 2.12 in |
| BE: | 0.38 in | T: | 1.438 |
| G: | 1.82 | H: | 0.53 in |
| AE2: | 0.85 | LQ: | 4.46 in |
| AF: | 0.19 | AA: | 8 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AJ: | 5.88 | V: | 1.94 in |
| BD: | 5.88 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.56 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 20YF |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

