Grove Gear 20YF-2-1.438-56C-15-L9
Part #:20YF-2-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| AE2: | 0.85 | G: | 1.82 |
| T: | 1.438 | LQ: | 4.46 in |
| AB: | 3.69 | D: | 2.31 |
| AA: | 8 | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | I: | 3.61 in |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | Model Code: | 20YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.56 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 117 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

