Grove Gear 20YF-2-1.438-56C-20-L4
Part #:20YF-2-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.85 | AB: | 3.69 |
| AA: | 8 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 2.12 in | T: | 1.438 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| G: | 1.82 | I: | 3.61 in |
| D: | 2.31 | AJ: | 5.88 |
| LQ: | 4.46 in | BE: | 0.38 in |
| AG: | 4.65 | P: | 1.38 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.24 |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Model Code: | 20YF |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

