Grove Gear 20YF-2-1.438-56C-25-L2
Part #:20YF-2-1.438-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.82 |
| P: | 1.38 in | AA: | 8 |
| I: | 3.61 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | T: | 1.438 |
| BF: | 0.41 | AE2: | 0.85 |
| LQ: | 4.46 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.31 |
| AB: | 3.69 | AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.01 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

