Grove Gear 20YF-2-1.438-56C-25-L3
Part #:20YF-2-1.438-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| D: | 2.31 | AE2: | 0.85 |
| BF: | 0.41 | T: | 1.438 |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | BE: | 0.38 in |
| P: | 1.38 in | G: | 1.82 |
| AF: | 0.19 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 8 |
| I: | 3.61 in | AB: | 3.69 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Model Code: | 20YF | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.01 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

