Grove Gear 20YF-2-1.438-56C-30-L2
Part #:20YF-2-1.438-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AB: | 3.69 |
| AE2: | 0.85 | D: | 2.31 |
| H: | 0.53 in | AA: | 8 |
| G: | 1.82 | T: | 1.438 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| V: | 1.94 in | BD: | 5.88 |
| AG: | 4.65 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.41 |
| AK: | 4.5 | P: | 1.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 20YF |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Bore Code: | 23 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 0.896 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

