Grove Gear 20YF-2-1.438-56C-40-L1
Part #:20YF-2-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.19 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 8 | G: | 1.82 |
| D: | 2.31 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | BD: | 5.88 |
| V: | 1.94 in | LQ: | 4.46 in |
| AB: | 3.69 | P: | 1.38 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 0.71 |
| Service Factor: | 1 | Bore Code: | 23 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

