Grove Gear 20YF-2-1.438-56C-40-L2
Part #:20YF-2-1.438-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.31 |
| P: | 1.38 in | G: | 1.82 |
| AA: | 8 | AB: | 3.69 |
| BE: | 0.38 in | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AE2: | 0.85 |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 4.46 in | AG: | 4.65 |
| BF: | 0.41 | T: | 1.438 |
| AF: | 0.19 | I: | 3.61 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.71 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

