Grove Gear 20YF-2-1.438-56C-40-L9
Part #:20YF-2-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BF: | 0.41 |
| AF: | 0.19 | AB: | 3.69 |
| I: | 3.61 in | V: | 1.94 in |
| BE: | 0.38 in | P: | 1.38 in |
| LQ: | 4.46 in | AJ: | 5.88 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | AK: | 4.5 |
| G: | 1.82 | LL: | 2.12 in |
| T: | 1.438 | AG: | 4.65 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Bore Code: | 23 | Service Factor: | 1 |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.71 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

