How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE: | 0.38 in |
| AF: | 0.19 | G: | 1.82 |
| AB: | 3.69 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.85 |
| T: | 1.438 | AA: | 8 |
| I: | 3.61 in | D: | 2.31 |
| BD: | 5.88 | P: | 1.38 in |
| AJ: | 5.88 | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.51 |
| Output RPM: | 350 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

