How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| AF: | 0.19 | AK: | 4.5 |
| AG: | 4.65 | D: | 2.31 |
| G: | 1.82 | AJ: | 5.88 |
| T: | 1.438 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 1.38 in | BF: | 0.41 |
| AB: | 3.69 | LL: | 2.12 in |
| V: | 1.94 in | I: | 3.61 in |
| AA: | 8 | AE2: | 0.85 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.563 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 20YF | Gear Type: | Worm |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

