Grove Gear 20YF-2-1.438-56C-50-L1
Part #:20YF-2-1.438-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 4.46 in |
| AA: | 8 | AF: | 0.19 |
| P: | 1.38 in | T: | 1.438 |
| LL: | 2.12 in | G: | 1.82 |
| BD: | 5.88 | AG: | 4.65 |
| AE2: | 0.85 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| I: | 3.61 in | D: | 2.31 |
| AB: | 3.69 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.563 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | 20YF |
| Ratio: | 50:1 | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

