Grove Gear 20YF-2-1.438-56C-50-L9
Part #:20YF-2-1.438-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.82 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 3.61 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.38 in | AE2: | 0.85 |
| LQ: | 4.46 in | AB: | 3.69 |
| D: | 2.31 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.438 |
| AA: | 8 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.563 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

