Grove Gear 20YF-2-1.438-56C-60-L2
Part #:20YF-2-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| AB: | 3.69 | AE2: | 0.85 |
| T: | 1.438 | BE: | 0.38 in |
| LQ: | 4.46 in | AA: | 8 |
| P: | 1.38 in | AK: | 4.5 |
| I: | 3.61 in | D: | 2.31 |
| AF: | 0.19 | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| G: | 1.82 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.491 | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.063 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

