Grove Gear 20YF-2-1.438-56C-60-L3
Part #:20YF-2-1.438-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.31 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.82 | AK: | 4.5 |
| AA: | 8 | P: | 1.38 in |
| LL: | 2.12 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| T: | 1.438 | AF: | 0.19 |
| BF: | 0.41 | AB: | 3.69 |
| BD: | 5.88 | LQ: | 4.46 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Ratio: | 60:1 | Bore Code: | 23 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.491 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

