Grove Gear 20YF-2-1.438-56C-60-L4
Part #:20YF-2-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| AF: | 0.19 | BD: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| H: | 0.53 in | AE2: | 0.85 |
| AG: | 4.65 | BF: | 0.41 |
| AB: | 3.69 | D: | 2.31 |
| T: | 1.438 | G: | 1.82 |
| AK: | 4.5 | V: | 1.94 in |
| AJ: | 5.88 | LQ: | 4.46 in |
| I: | 3.61 in | AA: | 8 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 20YF |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.491 | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

