Grove Gear 20YF-2-1.438-56C-7.5-L1
Part #:20YF-2-1.438-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | H: | 0.53 in |
| AB: | 3.69 | AJ: | 5.88 |
| AA: | 8 | V: | 1.94 in |
| AK: | 4.5 | P: | 1.38 in |
| I: | 3.61 in | BF: | 0.41 |
| T: | 1.438 | G: | 1.82 |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | LQ: | 4.46 in |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.39 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 20YF |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

