Grove Gear 20YF-2-1.438-56C-7.5-L4
Part #:20YF-2-1.438-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.85 |
| I: | 3.61 in | V: | 1.94 in |
| AB: | 3.69 | T: | 1.438 |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| BD: | 5.88 | AG: | 4.65 |
| G: | 1.82 | H: | 0.53 in |
| BE: | 0.38 in | P: | 1.38 in |
| AF: | 0.19 | AA: | 8 |
| D: | 2.31 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 23 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Model Code: | 20YF |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.39 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

