How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | LL: | 2.12 in |
| AA: | 8 | I: | 3.61 in |
| G: | 1.82 | BF: | 0.41 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.85 |
| BD: | 5.88 | D: | 2.31 |
| LQ: | 4.46 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| AG: | 4.65 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.304 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

