Grove Gear 20YFC-1-1.000-140TC-30
Part #:20YFC-1-1.000-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | T: | 1 |
| H: | 0.53 in | V: | 1.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 8 | U: | 0.625 in |
| AE2: | 0.85 | L: | 4.82 in |
| D: | 2.31 | G: | 1.82 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| BD: | 5.88 | AG: | 4.65 |
| LM: | 7.07 | BF: | 0.41 |
| I: | 3.61 in | BE: | 0.38 in |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 16 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Input Diameter (in): | 0.625 in | Model Code: | 20YFC |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

