Grove Gear 20YFC-1-1.000-140TC-30-L4
Part #:20YFC-1-1.000-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L: | 4.82 in |
| BE: | 0.38 in | AG: | 4.65 |
| BD: | 5.88 | AA: | 8 |
| AJ: | 5.88 | P: | 1.38 in |
| AF: | 0.19 | V: | 1.94 in |
| D: | 2.31 | I: | 3.61 in |
| AB: | 3.69 | BF: | 0.41 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | G: | 1.82 |
| AE2: | 0.85 | T: | 1 |
| LM: | 7.07 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 20YFC | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.896 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

