Grove Gear 20YFC-1-1.000-140TC-30-L9
Part #:20YFC-1-1.000-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | G: | 1.82 |
| BF: | 0.41 | AA: | 8 |
| AF: | 0.19 | P: | 1.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| AG: | 4.65 | D: | 2.31 |
| T: | 1 | H: | 0.53 in |
| V: | 1.94 in | BE: | 0.38 in |
| I: | 3.61 in | L: | 4.82 in |
| AE2: | 0.85 | AJ: | 5.88 |
| AB: | 3.69 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Model Code: | 20YFC |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.896 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

