Grove Gear 20YFC-1-1.000-56C-10-L1
Part #:20YFC-1-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | L: | 4.82 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.85 | I: | 3.61 in |
| LM: | 7.07 | AA: | 8 |
| T: | 1 | V: | 1.94 in |
| P: | 1.38 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| AG: | 4.65 | D: | 2.31 |
| LL: | 2.12 in | AB: | 3.69 |
| U: | 0.625 in | BE: | 0.38 in |
Technical Specifications
| Model Code: | 20YFC | Service Factor: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.09 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

