Grove Gear 20YFC-1-1.000-56C-10-L2
Part #:20YFC-1-1.000-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| L: | 4.82 in | AB: | 3.69 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.85 | D: | 2.31 |
| T: | 1 | LM: | 7.07 |
| H: | 0.53 in | I: | 3.61 in |
| P: | 1.38 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 8 | G: | 1.82 |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Model Code: | 20YFC | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 2.09 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

