Grove Gear 20YFC-1-1.000-56C-10-L3
Part #:20YFC-1-1.000-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| BF: | 0.41 | AG: | 4.65 |
| AB: | 3.69 | AA: | 8 |
| LM: | 7.07 | L: | 4.82 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.82 |
| AF: | 0.19 | P: | 1.38 in |
| D: | 2.31 | U: | 0.625 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | I: | 3.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 20YFC |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.09 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Bore Code: | 16 | Series Code: | OE |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

