Grove Gear 20YFC-1-1.000-56C-10-L4
Part #:20YFC-1-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| G: | 1.82 | AG: | 4.65 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| BF: | 0.41 | P: | 1.38 in |
| AJ: | 5.88 | U: | 0.625 in |
| T: | 1 | AK: | 4.5 |
| D: | 2.31 | I: | 3.61 in |
| AB: | 3.69 | H: | 0.53 in |
| AA: | 8 | AE2: | 0.85 |
| AF: | 0.19 | LM: | 7.07 |
| L: | 4.82 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.09 | Model Code: | 20YFC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

