Grove Gear 20YFC-1-1.000-56C-10-L9
Part #:20YFC-1-1.000-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| T: | 1 | AJ: | 5.88 |
| AE2: | 0.85 | P: | 1.38 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AA: | 8 | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
| L: | 4.82 in | U: | 0.625 in |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 7.07 | D: | 2.31 |
| BF: | 0.41 | G: | 1.82 |
| AB: | 3.69 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Model Code: | 20YFC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

