Grove Gear 20YFC-1-1.000-56C-20-L1
Part #:20YFC-1-1.000-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AJ: | 5.88 |
| T: | 1 | H: | 0.53 in |
| LM: | 7.07 | AE2: | 0.85 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | G: | 1.82 |
| AG: | 4.65 | AA: | 8 |
| AB: | 3.69 | LL: | 2.12 in |
| D: | 2.31 | BD: | 5.88 |
| V: | 1.94 in | U: | 0.625 in |
| AF: | 0.19 | BE: | 0.38 in |
| BF: | 0.41 | L: | 4.82 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Model Code: | 20YFC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.24 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

