Grove Gear 20YFC-1-1.000-56C-20-L2
Part #:20YFC-1-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 8 | P: | 1.38 in |
| L: | 4.82 in | U: | 0.625 in |
| D: | 2.31 | T: | 1 |
| LM: | 7.07 | BF: | 0.41 |
| I: | 3.61 in | BE: | 0.38 in |
| G: | 1.82 | AB: | 3.69 |
| V: | 1.94 in | BD: | 5.88 |
| AG: | 4.65 | AE2: | 0.85 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
Technical Specifications
| Bore Code: | 16 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.24 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 20YFC |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

