Grove Gear 20YFC-1-1.000-56C-25-L1
Part #:20YFC-1-1.000-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | T: | 1 |
| AG: | 4.65 | H: | 0.53 in |
| LM: | 7.07 | I: | 3.61 in |
| L: | 4.82 in | G: | 1.82 |
| AK: | 4.5 | AF: | 0.19 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | AA: | 8 |
| AJ: | 5.88 | LL: | 2.12 in |
| U: | 0.625 in | P: | 1.38 in |
| AB: | 3.69 | BD: | 5.88 |
| AE2: | 0.85 | D: | 2.31 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 25:1 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.01 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

