Grove Gear 20YFC-1-1.000-56C-25-L3
Part #:20YFC-1-1.000-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LM: | 7.07 |
| U: | 0.625 in | BE: | 0.38 in |
| I: | 3.61 in | BF: | 0.41 |
| AB: | 3.69 | H: | 0.53 in |
| AE2: | 0.85 | L: | 4.82 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 1.38 in | D: | 2.31 |
| T: | 1 | AA: | 8 |
| AJ: | 5.88 | G: | 1.82 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Model Code: | 20YFC |
| Bore Code: | 16 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.01 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

