Grove Gear 20YFC-1-1.000-56C-25-L4
Part #:20YFC-1-1.000-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.31 |
| BD: | 5.88 | AF: | 0.19 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | LM: | 7.07 |
| V: | 1.94 in | L: | 4.82 in |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 3.69 | G: | 1.82 |
| AA: | 8 | U: | 0.625 in |
| AG: | 4.65 | T: | 1 |
| I: | 3.61 in | BF: | 0.41 |
| P: | 1.38 in | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 20YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.01 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Output RPM: | 70 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

