Grove Gear 20YFC-1-1.000-56C-40-L1
Part #:20YFC-1-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | T: | 1 |
| LM: | 7.07 | P: | 1.38 in |
| BD: | 5.88 | G: | 1.82 |
| AB: | 3.69 | AG: | 4.65 |
| BE: | 0.38 in | I: | 3.61 in |
| AF: | 0.19 | U: | 0.625 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | AK: | 4.5 |
| AA: | 8 | L: | 4.82 in |
| AJ: | 5.88 | AE2: | 0.85 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 40:1 |
| Model Code: | 20YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.71 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

